Container Vertical – API Specification¶
Aviation Data Hub API - Container Vertical 20.2.0
OAS 3.0
container_vertical.yamlAviation Data Hub acts as a central data repository for all functions, which affect the efficient functioning of an airport. Data can be ingested from various sources via standardized interfaces. The way of getting data out of it is similar; there are standardized REST and MQTT interfaces to fetch the data. The data structure is based on industry standards such as IATA's AIDM and ACI's ACRIS combined with decades of Siemens Logistics industry knowledge.
Property of Siemens Logistics GmbH