The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Security Intrusion API Share llms optimized content

RESTful API for information about all cloud-enabled Intrusion systems.

Changelog

The format is based on Keep a Changelog, and this project adheres to Semantic Versioning.

[0.4.0] - 2026-05-01

IMPORTANT CHANGES

  • API Endpoint Update: New domain and API path for the Security Intrusion API.
    • Old Endpoint: https://api.bpcloud.siemens.com/sec-intrusion/v1/*
    • New Endpoint: https://eu.buildingx.siemens.com/api/openness/sec-intrusion/v1/*
    • Action Required: Please update your integrations to use the new endpoint.
    • Grace Period: The old domain will remain available until 31 March 2027, after which it will be permanently retired.

[0.3.0] - 2025-09-25

  • Add field "LastConfigChangeUtc" to determine when the intrusion system configuration has changed

[0.2.0] - 2025-07-28

  • Add installation number

[0.1.1] - 2025-05-19

Bug Fixes

  • Add permission to call system and fixed

[0.0.9] - 2025-05-16

Bug Fixes

  • Use partitionId instead of partition_id

[0.0.8] - 2025-05-08

Added

  • First version of Security Intrusion API