The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Security Intrusion API Share llms optimized content

RESTful API for information about all cloud-enabled Intrusion systems.

Security Intrusion API

This REST API allows you to retrieve information about all cloud-enabled Intrusion systems.

An Intrusion system consists of one or multiple on-premise control panels connected to various field devices, such as detectors and input/output devices. To enable cloud connectivity, you need to install the Siveillance Intrusion Edge App and configure it to connect to the desired Intrusion control panel.

Concepts & Glossary

TermDescription
SystemAn Intrusion System consisting of one or multiple control panels.
Control PanelA hardware controller where an Intrusion Firmware is running on.