The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

The Enlighted lighting solution optimizes energy savings while enhancing occupant productivity, well-being, and security.

Energy and Environment APIs

The Enlighted lighting solution optimizes energy savings while enhancing occupant productivity, well-being, and security. Manage server stores sensor, status, and fault data from fixtures in the building, allowing users to configure fixture lighting behavior and monitor energy consumption and device status.

Manage supports standard REST-based APIs, including XML and JSON message formats. Developers can write applications using REST APIs to query and retrieve information from Manage. The sample responses to the web services are in JSON or XML format. Users must be authenticated to send or receive API requests to and from Manage. Learn about User Authentication for APIs.

The Energy and Environmental APIs are complimentary with the purchase of Connected Lighting or IoT sensors and do not require additional licenses. The Occupancy APIs require Sensor license and API license.

Value

After user authorization, the APIs allow users to monitor energy consumption, BACnet health and turn lights on during an emergency, obtain organization, floor, area, and fixture details. The Demand Response APIs contribute to energy load reduction and savings during peak demand time.

Common Request, Response Headers and Codes

The Enlighted Manage (EM) supports standard REST-based APIs including XML and JSON messaging formats. Developers can write applications using REST APIs to query and retrieve information from Manage. The sample responses to the web services are in JSON or XML format.

Refer to the APIs Request, Response headers and Error Codes.

User Role Permissions

API access affects both the objects that can be requested as well as the objects that are returned when making API requests. Follow the guidelines on API access by API endpoint and Manage role-based permissions. Refer to User Role Permissions for APIs.

APIs

  • Organization APIs
  • Area APIs
  • Fixture APIs
  • Plugload APIs
  • Conference Room APIs
  • Data APIs
  • Demand Response APIs
  • Bluetooth Services (BLE) APIs
  • Tunable White APIs
  • DALI Emergency APIs