The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

The Enlighted lighting solution optimizes energy savings while enhancing occupant productivity, well-being, and security.

Data Type: battery​

Context: The "battery" data type provides information about the battery status of tracked devices or tags within the system.

Function: It allows you to monitor the battery life of devices, which is crucial for ensuring they remain operational. This data type reports details like battery voltage, level, and timestamps of updates.

Use Case: You can use the "battery" data to proactively replace or recharge batteries as needed to prevent downtime and maintain reliable tracking.

PropertyTypeNotes
tagIdUUID
tagMacstring (mac address - uppercase, no delimiter)
floorstring
batteryVoltageTimestampdatetimeThe timestamp the latest battery update was received
batteryLevelstringOne of CRITICAL, LOW, MEDIUM, GOOD and FULL
batteryVoltagefloat
schemaVersionintAlways 1 in this release