The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

The Enlighted lighting solution optimizes energy savings while enhancing occupant productivity, well-being, and security.

Data Type: positional

Context: The "positional" data type focuses on the location and motion of tracked objects within a space.

Function: It provides real-time data about the position, zone, motion status, and associated details for tagged objects. This data type is vital for monitoring the movement of assets or people within a defined area.

Use Case: You can use "positional" data to track the flow of objects, detect zone transitions, and optimize the use of space in various applications.

PropertyTypeNotes
tagIdUUID
tagMacstring (mac address - uppercase, no delimiter)
floorstring
zonestring
computationTimestampdatetimeThe time at which the zone was computed
motionboolWhether or not motion is detected
displayCoordinatesobject containing x and y properties
schemaVersionintAlways 1 in this release