The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

Revolutionize your AI operations across locations with seamless cloud integration. Our Industrial AI Suite runs on a new line of Industrial PCs powered by NVIDIA's GPUs accelerating AI execution. This makes complex AI tasks in advanced automation broadly available and boosts efficiency.

Vision Connector App

Vision Connector allows connectivity and image acquisition from single or multiple industrial cameras on Siemens Industrial Edge.

Do you want to gain a competitive advantage for your vision use cases? Does your use case require connecting to one or multiple cameras on the shop floor?

Vision Connector gives you the advantage of connecting to industrial Ethernet cameras and transferring the acquired data via high-speed interface to Siemens Industrial Edge applications. The acquired image data can be ingested by AI Inference Server or other Siemens Industrial Edge applications.

The integrated UI and convenience of setting up the camera connectivity can open up many opportunities for your vision use cases.

Key features and benefits

  • Key Features

    • Connect to one or more Industrial Ethernet cameras on Siemens Industrial Edge
    • Offers high-speed ZMQ interface for data ingestion to Industrial Edge applications
    • Easily add, remove, enable and disable cameras on the UI
    • Preview image streams on the UI
    • Camera auto discovery to locate new cameras in the network
    • Conveniently adjust camera acquisition parameters such as: Frequency, Resolution, Pixel Format, Exposure time, Height, Width
    • Support PTP acquisition from Cameras
    • Export/Import configuration file with cameras and parameters
    • Integrated log viewer on UI for troubleshooting
  • Benefits

    • Customers can connect industrial cameras to Industrial Edge
    • Customers do not require to build their own custom connector
    • Provides standard interface and payload definition for IE apps
    • Provides integration with AI Inference Server

Camera stream

Available APIs

OpenAPIs
Vision Connector App OpenAPI