The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Industrial IoT Open Source Tools and Libraries Share llms optimized content

Demo applications, libraries and SDKs as well as useful connectivity tools which are maintained and released as open source software.

mdsp download-bulk Command

Syntax:

mdsp download-bulk

Help:

mdsp download-bulk --help

Alternative form:

mc download-bulk

(The CLI was using mc as default command name in older versions)

Description

download the timeseries data in bulk from Insights Hub *

Usage

Parameter list:

Usage: mdsp download-bulk|db [options]

download the timeseries data in bulk from Insights Hub *

Options:
 -d, --dir directory for the download (shouldn't exist) (default: "bulkdownload")
 -i, --assetid Insights Hub asset id
 -a, --aspectname aspectname
 -f, --from from date
 -t, --to to date
 -s, --size max entries per file (default: "200")
 -p, --passkey passkey
 -y, --retry retry attempts before giving up (default: "3")
 -v, --verbose verbose output
 -h, --help display help for command

Examples

Here are some examples of how to use the mdsp download-bulk command:

 Examples:

 mdsp download-bulk --assetid 12345..ef --from 12/10/2019 --to 12/16/2019 download timeseries from specified asset

See Insights Hub API documentation for more information about Insights Hub APIs.