The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Industrial IoT Open Source Tools and Libraries Share llms optimized content

Demo applications, libraries and SDKs as well as useful connectivity tools which are maintained and released as open source software.

MindConnect-NodeJS Proxy Support

Set the http_proxy or HTTP_PROXY environment variable if you need to connect via proxy to Insights Hub. The settings are valid for the MindConnect Agents, SDK, CLI, the development proxy and also for Node-RED agent.

BASH (Linux, git bash...)

export HTTP_PROXY=http://localhost:8888

Windows CMD

set "HTTP_PROXY=http://localhost:8888"

Windows PowerShell

$Env:HTTP_PROXY="http://localhost:8888"