The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Terms of Use and Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Norm MicroService

The NORM Service provides validation and normalization capabilities for a larger set of number systems, such as GTIN, MLFB, SFC, SHS, SSN or TNS, etc. See Numbering systems for a full list of currently supported numbering systems.

Changelog¶

3.2.0 (2024-05-16)¶

Breaking Changes

Remove gRPC

3.1.5 (2024-05-15)¶

Features

  • Full EntraID support. Check role norm.read in JWT Token

3.0.0 (2024-01-09)¶

Breaking Changes

  • Removed api version v1 and v2

2.9.5 (2023-06-26)¶

Features

  • Added new number system SHS
  • Implement gRPC

2.0.0 (2022-09-21)¶

Features

  • Implement new v1 and v2 route