The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Terms of Use and Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Norm MicroService

The NORM Service provides validation and normalization capabilities for a larger set of number systems, such as GTIN, MLFB, SFC, SHS, SSN or TNS, etc. See Numbering systems for a full list of currently supported numbering systems.

SHS - Med-article number¶

The med-article number is the code number system of the group medical systems for products and technical documents.

The med-article number is a special number system according to SN 01000-2 and approved for the non-internal exchange of information according to Z-RS 16/77 and ZPL 5/90.

The allocation/specification of med-article numbers is only done in group Med. The med-article number is also being approved by the number processing program NORM.

Original PDF:
SHS.pdf (SN 01040)

Identification¶

digits can be 0 to 9

12345678
NNNNNNNN

Classification¶

NBDescription
MMed-article number