The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Terms of Use and Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
Norm MicroService

The NORM Service provides validation and normalization capabilities for a larger set of number systems, such as GTIN, MLFB, SFC, SHS, SSN or TNS, etc. See Numbering systems for a full list of currently supported numbering systems.

Norm MicroService¶

The NORM Service provides validation and normalization capabilities for a larger set of number systems, such as GTIN, MLFB, SFC, SHS, SSN or TNS, etc. See Numbering systems for a full list of currently supported numbering systems.

1. Supported Numbering Systems ¶

The following numbering systems are currently supported by the service:

2. The NORM Sample Client¶

In order to get you ready and confident with the service and its features and functions, we provide a web client to allow any interested consumer or user to use and test the service right away. The client is accessible only within the Siemens network and allows an authenticated user to call the service endpoints for specific payloads (a.k.a. numbers) in all environments and it features direct access to the OpenAPI documentation for each environment. We recommend to go and get yourself familiar with the NORM service by giving our NORM Client a spin.

EnvironmentEndpoint (via API Gateway)
PRODUCTIONhttps://norm.api-production.gateway-internal.case.siemens.cloud/dashboard
TEST/QAhttps://norm.api-test.gateway-internal.case.siemens.cloud/dashboard

3. List of Error and Warning Codes¶

We've compiled list of error and warning codes. Please click on the link below:

List of error and warning codes