The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

The Nurse Call System API lets you integrate your Nurse Call System into Ward Manager so that advanced communication designed to enhance patient care and safety within healthcare facilities are reflected into Ward Manger.

Overview

The Nurse Call System API lets you integrate your Nurse Call System into Ward Manager so that advanced communication designed to enhance patient care and safety within healthcare facilities are reflected into Ward Manger. NCS generally allows patients to easily communicate with nursing staff and ensures timely responses to various needs. If your NCS configuration does support the following functionalities we recommend you to connect them to our api. The API is capable of handling multiple types of calls, including color-coded emergency alerts, restroom assistance requests, and standard nurse calls.

Key Features

Color-Coded Emergency Alerts:

The system supports color-coded calls to signify different types of emergencies (e.g., blue for cardiac arrest, red for fire, yellow for evacuation). Allows staff to quickly identify and prioritize responses based on the type and severity of the emergency. Restroom Assistance Calls:

Patients can request assistance specifically for restroom-related needs. Enhances patient dignity and independence while ensuring help is available when needed. Standard Nurse Calls:

Patients can initiate a call to request general nursing assistance for various needs such as medication, help with mobility, or other support. Improves patient satisfaction and ensures timely and efficient response from the nursing staff.

Value

The Nurse Call System with capabilities for color-coded emergencies, restroom calls, and standard nurse calls is an essential tool for modern healthcare facilities. It ensures effective communication between patients and staff, enhances patient safety and satisfaction, and supports efficient nursing operations. Our API lets ncs system owners integrate their system into Ward Manager to enable better visibility.