The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

SIMATIC Connector for ROS - ROXSIE

ROXSIE Symbol

⚡Disclaimer: We renamed ROSie to ROXSIE!

ROXSIE is a command-line-based code generation tool designed to facilitate the integration of ROS 2 with SIMATIC Software PLC connections based on shared memory. It operates based on a YAML configuration file to generate the required PLC and ROS 2 code.

✔️ It allows you to have a connection between your ROS 2 runtime and your PLC system, which are both coexisting, running and sharing information among each other inside the same Siemens industrial hardware, combining the advantages of both worlds!

Runtime Overview

The process to integrate the communication between the systems consist of two steps:

1. Generate SCL Code: Generator creates a SCL source file that needs to be imported into your TIA-Portal project. It contains all program blocks required for the data exchange with ROS 2.
2. Generate ROS 2 package: A fully functional ROS 2 package is generated, which contains the connection to the Software PLC.

Workflow

After the generation process, both programs can be executed on suitable devices.