The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

Overview of ROS and PLC Technology

Programmable Logic Controller (PLC)

Programmable Logic Controllers (PLCs) are robust industrial computers specifically designed for automating manufacturing processes. They are widely deployed in factory automation, industrial control systems, and production lines where reliability and consistent performance are critical.
PLCs incorporate robust safety features including failsafe operation, safety-certified hardware variants, and compliance with industrial safety standards (IEC 61508/61131).

  • Key Features:
    • Real-time, deterministic operation
    • High reliability and fault tolerance
    • Designed for 24/7 operation in harsh environments
    • Robust safety features
  • Programming: Ladder Logic, Structured Text, Function Block Diagram
  • Strengths: Reliability, stability, industrial standards compliance, low-code programming
  • Limitations: Limited computational power, specialized programming knowledge, specialized IDE

Robot Operating System (ROS)

The Robot Operating System (ROS) is a flexible framework and middleware that facilitates robot software development. It has become the standard platform for research robots, autonomous vehicles, and service robots where adaptability and access to advanced capabilities are required.

  • Key Features:
    • Distributed computing architecture
    • Rich ecosystem of tools and packages
    • Hardware abstraction capabilities
  • Programming: C++, Python & others with node-based communication model
  • Strengths: Flexibility, extensive libraries, active open-source community
  • Limitations: No safety, not inherently real-time, complexity, steeper learning curve

Integrating PLCs with ROS

Overview ROS and PLC Integration

Integrating PLCs with ROS creates a powerful synergy that leverages the strengths of both technologies.
PLCs contribute industrial-grade reliability, deterministic operation, and safety certification essential for critical manufacturing processes, while ROS provides advanced capabilities in motion planning, perception, and AI and gives access to latest research results.

This combination enables sophisticated robotic applications that maintain industrial robustness - allowing manufacturers to implement complex automation solutions like adaptive manufacturing, intelligent material handling, and flexible production systems without sacrificing the reliability demanded by industrial environments.