The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content
SIMATIC S7-PLCSIM Advanced Share llms optimized content

Efficiently simulate SIMATIC S7 controllers with S7-PLCSIM Advanced. Test, debug, and optimize your control programs without using physical hardware.

Struct SILD

ClassList > SILD

  • #include <SimulationRuntimeApi.h>

Public Attributes

TypeName
UINT32CRC
UINT32FI
UINT32FM
UINT32FQ
UINT32LIP1
UINT32LMP1
UINT32LQP1
UINT32SCNT
UINT32TCNT

Public Attributes Documentation

variable CRC

UINT32 SILD::CRC;

variable FI

UINT32 SILD::FI;

variable FM

UINT32 SILD::FM;

variable FQ

UINT32 SILD::FQ;

variable LIP1

UINT32 SILD::LIP1;

variable LMP1

UINT32 SILD::LMP1;

variable LQP1

UINT32 SILD::LQP1;

variable SCNT

UINT32 SILD::SCNT;

variable TCNT

UINT32 SILD::TCNT;