[{
    "assetId": "motorM21",
    "dataPoints": [{
        "timestamp": "2022-04-28T12:00:00+02:00",
        "measures": [{
            "name": "temperature",
            "value": 20
        },{
            "name": "current",
            "value": 516
        },{
            "name": "product",
            "value": "A24"
        },{
            "name": "run",
            "value": true
        }]
    }, {
        "timestamp": "2022-04-28T12:30:15+02:00",
        "measures": [{
            "name": "temperature",
            "value": 21
        },{
            "name": "current",
            "value": 489
        },{
            "name": "product",
            "value": "A24"
        }]
    }, {
        "timestamp": "2022-04-28T12:45:55+02:00",
        "measures": [{
            "name": "current",
            "value": 502
        }]
    }, {
        "timestamp": "2022-04-28T13:14:00+02:00",
        "measures": [{
            "name": "temperature",
            "value": 21
        },{
            "name": "current",
            "value": 503
        },{
            "name": "product",
            "value": "A24"
        },{
            "name": "run",
            "value": true
        }]
    }]
}, {
    "assetId": "motorM302",
    "dataPoints": [{
        "timestamp": "2022-04-28T12:00:00+02:00",
        "measures": [{
            "name": "temperature",
            "value": 40
        },{
            "name": "current",
            "value": 530
        }]
    }]
}]
