The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!

SKF

We can ingest SKF @ptitude Analyst outputted frequency spectra in the following format:

"Point Path","DTS","Unit","Detection","Channel","Lines","End Frequency","Speed (Hz)","Process Value","Unit","BOV / GAP","DIGITAL","Data"
"NodeID","2023-02-21 9:42:39 AM","mm/sec","Peak","1","5","4","2","N/A","N/A","N/A","N/A","1","2","3","4","5"

We require all fields here to be present and unmodified before ingestion - please note that opening and re-saving outputted files in Microsoft Excel may cause issues with ingestion.