The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

Explore how to use the SieSmart API

Siemens Financial Services (SFS) offers a range of solutions to integrate the SieSmart API with your CRM system. For example, an integration enables you to submit proposals, provide documents, and perform co-terms efficiently.

Create your own solution

Given the many features of the SFS API, it might be useful to first speak with our dedicated API team to discuss your ideal solution. However, the final decision on how you wish to use the API is down to you as there are many different use cases.

Below are three potential scenarios for the SieSmart API which can be tailored to meet your specific requirements. Please note that the developer commitment may change and will vary based on the specifics of each customer integration.

Simple
Be up and running with a simple solution that can submit and retrieve a credit decision using only two API calls.
  • Make proposal calculations
  • Create proposals with minimum requirements
  • Receive a credit decision
  • Two week development commitment and maximum two hours testing
Moderate
Create a proposal but with extras.
  • Co-terms
  • Upgrades
  • Fees and special payments
  • Four week development commitment and maximum four hours testing
Expert
Access everything you need to do post proposal submission.
  • eSignature
  • Portfolio
  • Data reports
  • Six week development commitment and maximum four hours testing

SFS Support & Security

  • Dedicated API team to support throughout set up and post integration by your developers
  • All integrations must be approved by the API team and an SFS sales representative prior to going live
  • The SieSmart API features built-in security that is token-based and compliant with industry standards
  • A dedicated developer section with full technical documentation and a range of templates available to use

FAQs

How much does it cost?

The SieSmart API is free to use and the only costs would be associated with your own IT team.

Can I integrate into any CRM system?

Yes, our API is designed to be flexible and can integrate with most CRM systems.

How long does an integration take?

The duration of an integration depends on the complexity of your requirements, but most integrations can be completed within 2-4 weeks.

Can Siemens do the integration work for me?

Our SieSmart API team don't typically take on integration work for customers. However, please contact our API team to discuss.

Can I use your API to build reports?

Yes, our API allows you to build custom reports based on your specific needs.

We’re submitting proposals via the API, how do we get updates when a credit decision changes?

You can configure webhooks to receive real-time updates whenever a credit decision changes.

Where do I get an API key from?

Keys are only issued by the SieSmart API Team after they have discussed your use case with them.