The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

SITRANS hub IQ

Overview

Introduction

SITRANS hub IQ is an advanced remote management solution designed to integrate and manage a wide array of distributed sensors across various industries. Sensors are an integral part of plant and production processes. A plurality of such sensors are required to ensure smooth operations. Management of these sensors are a daunting affair. The hub IQ platform provides seamless sensor onboarding, remote monitoring, and data integration, ensuring efficient and reliable operations. alt text

Customer Situation

In many industries, sensors are crucial for the smooth operation of plants and production processes. However, managing these sensors remotely presents several challenges:

  • Remote Management: Difficulty in managing sensors installed in remote or inaccessible locations.
  • Firmware Updates: Challenges in updating device firmware remotely.
  • Data Monitoring: Inability to monitor sensor data and gain actionable insights.
  • Data Routing: Lack of capability to route sensor data to desired third-party applications.
  • Commissioning and Onboarding: Difficulties in commissioning and onboarding new sensors.

Focus Applications

SITRANS hub IQ is particularly beneficial for applications requiring remote monitoring, which includes the following:

alt text

Key Features

Device Management

  • Zero Touch Onboarding: Simplifies the process of adding new devices without manual intervention.
  • Data Routing: Flexible routing of sensor data to various third-party applications.
  • Remote Configuration: Allows for remote adjustments and settings of sensors.
  • Monitoring: Continuous monitoring of process data to ensure smooth operations.
  • Alarms & Notifications: Real-time alerts and notifications for any issues or anomalies.

alt text

Fleet Management

  • Firmware Over The Air (FOTA): Secure and efficient firmware updates over the air.
  • SIM Management: Handles SIM card operations and management for connected devices.
  • Remote Troubleshooting: Diagnoses and resolves issues remotely, reducing downtime.
  • Role-Based Access Control: Ensures secure access to the system based on user roles.
  • Certificate Management: Manages security certificates for devices to ensure secure communication.

alt text

System Overview

SITRANS hub IQ is optimized for both desktop and mobile devices, providing a user-friendly interface for various roles, including operators, value users, and fleet managers. The system supports cloud-based data services, secure data flow control, and integration with applications like SIWA and Senseye.

Architecture

  • Hub IQ Backend (AWS): Manages data processing and storage.
  • Hub IQ Frontend (AWS): Provides a user interface for device and fleet management.
  • Connect Layer: Facilitates communication between field devices and the backend.
  • Parsing & Routing Layer: Processes and routes data to appropriate applications.

Supported Industries

SITRANS hub IQ is suitable for a wide range of industries, including:

alt text

Personas

Operator

  • Goal: Efficiently manage and operate the solution post-installation.
  • Tasks: Monitor sensor parameters, configure sensors remotely, and plan maintenance activities.

Value User

  • Goal: Analyze and generate reports based on sensor data.
  • Tasks: Analyze data, provide insights, and troubleshoot devices in case of false alarms.

Fleet Manager

  • Goal: Ensure devices are secure, up-to-date, and functioning efficiently.
  • Tasks: Trigger OTA updates, provide technical support, and manage SIMs and certificates.

Vision and Roadmap

SITRANS hub IQ aims to support app providers and IT departments in reducing commissioning efforts and risks. The release roadmap includes:

  • 1st Release (Feb 2025): Integration of SCM IQ system, FOTA for CC220, and support for MAG8000 and CC220.
  • 2nd Release (July 2025): Integration of Mag8000-IIoT with SITRANS hub IQ, front-end for device and fleet management, and support for additional devices.
  • 3rd Release (Dec 2025): Integration of LR050 and other devices via the Universal Device Model (UDM).

Contact Information

For any questions or further information, please reach out to: Jitendra Behera
Product Owner, SITRANS hub IQ
Email: Jitendra Behera