The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

Smarter Power Distribution. Zero Disruption. Total Visibility. Sm@rtGear® IE is an intelligent power distribution solution designed for the demands of industrial environments with real-time monitoring, predictive diagnostics, and remote-control capabilities.

Sm@rtGear® Dynamic ATO (Automatic Throw Over)

Overview

Sm@rtGear® Dynamic ATO provides seamless switching between multiple power sources—ensuring critical systems stay operational during outages, maintenance, or transitions. Ideal for both new and retrofit applications, it supports maintainability goals aligned with Electrical Maintenance Programs (EMP). Whether you have multiple utility feeds, backup generators, or alternative sources, Dynamic ATO delivers the power reliability essential to business continuity.

Redundancy, Flexibility, and Reliability

  • Redundancy:

    • Seamless switching between various power sources
    • Backup power sources for unplanned system outages
    • Continuous power supply for critical systems
    • Redundant controller options
  • Flexibility:

    • Supports alternative sources for planned maintenance
    • Efficient maintenance planning aligned with EMPs
    • Enhances system design for maintainability
  • Reliability:

    • Rugged and reliable design
    • Reliable diagnostics and system integration
    • Integration with control and monitor systems
    • Integrated program security and protection

Key Features

  • Automated Power Transfer: Intelligent automated switching between power sources
  • Multiple Transfer Schemes: Support for various electrical distribution configurations
  • Flexible Deployment: Can be embedded in Sm@rtGear IE or operate standalone
  • Custom Solutions: Configurable for custom transfer and load shedding requirements
  • Real-Time Monitoring: Continuous monitoring of power sources and transfer operations

Supported Transfer Schemes

Standard Configurations

  • Main-Main: Transfer between two main utility sources
  • Main-Gen: Transfer between main power and generator backup
  • Main-Tie-Main: Transfer with one tie breaker between two utility sources
  • Main-Tie-Tie-Main: Two utility sources separated by two bus tie breakers
  • Main-Tie-Generator: One utility source and generator separated by a tie breaker

Custom Solutions

  • Custom Transfer Schemes: Tailored configurations for specific facility requirements
  • Load Shedding Solutions: Intelligent load management during power events
  • Priority-Based Switching: Configurable priority levels for different loads
  • Cascading Transfer Logic: Multi-level transfer sequences

Support and Contact

Siemens application engineers can assist with optimized solutions for both new systems and retrofitting existing equipment.

Contact Technical Support