The chat responses are generated using Generative AI technology for intuitive search and may not be entirely accurate. They are not intended as professional advice. For full details, including our use rights, privacy practices and potential export control restrictions, please refer to our Generative AI Service Privacy Information. As this is a test version, please let us know if something irritating comes up. Like you get recommended a chocolate fudge ice cream instead of an energy managing application. If that occurs, please use the feedback button in our contact form!
Skip to content

Smarter Power Distribution. Zero Disruption. Total Visibility. Sm@rtGear® IE is an intelligent power distribution solution designed for the demands of industrial environments with real-time monitoring, predictive diagnostics, and remote-control capabilities.

Device Settings Points

Overall Topic Identification Guide

This Data Point subtopic represents the Device Settings data provided by the Sm@rtgear IE DPU (or other polling applications) that are being sent over the databus. In order to subscribe to these data points, the subscription will need the Device Settings data category subtopic at the beginning of the topic string, "10".

10/Data Point/Device Type/Device Name/Device Source
flowchart LR
    A[Category: 10] --> B[Data Point - Numeric]
    B --> C[Device Type - Numeric]
    C --> D[Device Name - String]
    D --> E[Device Source - String]

Point Family

Each datapoint is grouped into a broader "family" of other points that measure different aspects of the same thing. This categorization helps in terms of data measurement and understanding the different measurements being taken. Below are all the data point families for the Device Settings Data subtopic.

flowchart LR
    A[Device Settings<br>0-12]

Device Settings

Point Name (Unit)NumberData TypeOverall TopicApp Source(s)Ingested Source(s)Notes
Config0Device Event10/0/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPUSee Device Event Breakdown Table, this is a retained data point
Unclaimed Data Points (1-3) | Point Name (Unit) | Number | Data Type | Overall Topic | App Source(s) | Ingested Source(s) | Notes | |--------------------------------------------|--------|--------------|----------------------------------------------------| ------------------ | -------------------|-------------------------------------------------------------------------------------------------------------------------------------------------------------| | | 1 | | 10/1/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE} | | | | | | 2 | | 10/2/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE} | | | | | | 3 | | 10/3/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE} | | | |
Point Name (Unit)NumberData TypeOverall TopicApp Source(s)Ingested Source(s)Notes
Device Connected4boolean10/4/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU, ALM(V2)TRUE = Connected, FALSE = Disconnected
Device Compliant Status5boolean10/5/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPUTRUE = Device Compliant, FALSE = Device Not Compliant
Number Of Maintenance Switching Cycles6int10/6/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Max Maintenance Switching Cycles7int10/7/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Max Lifetime Switching Cycles8int10/8/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Number of Months Running9int10/9/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Estimated Lifespan10int10/10/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Contact Wear11int10/11/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Number of Lifetime Switching Cycles12int10/12/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
AirCircuitBreaker 1 YearDevice Compliant Status13int10/12/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
AirCircuitBreaker 5 YearDevice Compliant Stat14int10/12/{DEVICE TYPE}/{DEVICE NAME}/{DEVICE SOURCE}SmartDPU
Back to Top